(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SR-400-B |
SR-450-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,597.00 |
RSR DOCUTTE | 1 Piece(s) | 13 Day(s) | 400×225×203 | 1700 | 354×161×102 | 4963241001815 | 484-2057 | ||
฿ 1,638.73 |
RSR DOCUTTE | 1 Piece(s) | 5 Day(s) | 450×243×210 | 2100 | 402×181×100 | 4963241001648 | 484-2073 |
[Features]
· Automobile bumper material with outstanding strength is used.
· Easy-to-use recommended product.
· Specification: With Intermediate Tray, with Partition Plate 6 Units, Easy-Carry Wide Handle, Cylinder Key Mounting Enabled (Sold Separately)
[Material]
· Body: Automobile Bumper Material (PP)
· Buckle: Polycarbonate
[Applications]
· For tool storage.
Part Number |
---|
SR-400-B |
SR-450-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,597.00 |
RSR DOCUTTE | 1 Piece(s) | 13 Day(s) | 400×225×203 | 1700 | 354×161×102 | 4963241001815 | 484-2057 | ||
฿ 1,638.73 |
RSR DOCUTTE | 1 Piece(s) | 5 Day(s) | 450×243×210 | 2100 | 402×181×100 | 4963241001648 | 484-2073 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?