(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

super box

super box

You can add up to 6 items to the comparison list.

Loading...

Specifications of SR-38S-B

  • Case Size (Frontage x Depth x Height)(mm)
    385×202×140
  • Mass(g)
    650
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    347×152×110
  • JAN Code
    4963241002256
  • Trusco Code
    484-2049
Part Number
SR-38S-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 586.96

TOOL SET TOOL BOX 1 Piece(s) 12 Day(s)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    385×202×140
  • Mass(g)
    650
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    347×152×110
  • JAN Code
    4963241002256
  • Trusco Code
    484-2049

Product Description

[Features]
· Automobile bumper material with outstanding strength is used.
· Perfect for various maintenance tasks.
· Specification: With Partition Panel 2 Units, Free Type without Intermediate Tray, Cylinder Key Mounting Disabled (Sold Separately)
[Material]
· Body: Automobile Bumper Material (PP)
· Buckle: Polycarbonate
[Applications]
· For tool storage.

Specifications of SR-38S-B

  • Case Size (Frontage x Depth x Height)(mm)
    385×202×140
  • Mass(g)
    650
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    347×152×110
  • JAN Code
    4963241002256
  • Trusco Code
    484-2049
Part Number
SR-38S-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 586.96

TOOL SET TOOL BOX 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1