Tool Chest (3-Tier Type) T-533BK

Caution
- Tray for setting the tools is not included. Do not open 2 or more tool chest drawers at the same time to prevent toppling.
Product Description
A foam rubber sheet is included to prevent sliding and scratches inside the drawer.
[Features]
· Luxurious matte finish specifications.
· The drawers automatically get locked when the top cover is closed.
· Lock and key equipped.
· The drawers use ball bearing sliders for smooth movement.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Specifications of Tool Chest (3‑Tier Type)

Tool chest (3‑tier type) image

Examples of use
- Drawer slide: Ball bearing slider
- Effective inner dimensions of drawer: width 502 mm × depth 193 mm × height 50 mm
Materials
- Main body: steel
- Handle on both the sides: steel
Accessories
- Foam rubber sheet
- Key
Manufacturing country
- Taiwan
- *Tray for setting the tools is not included.
| Part Number | Color | Number of drawer tiers | Outer dimensions (mm) width × depth × height | Cylinder lock (Sold separately) | Weight (kg) |
|---|---|---|---|---|---|
| T-533BK | Matte black | 3 | 533 × 220 × 287 | Mountable | 11.2 |