(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metallic Box

Metallic Box

You can add up to 6 items to the comparison list.

Loading...

Specifications of MB-350-GN/SR

  • Case Size (Frontage x Depth x Height)(mm)
    350×200×150
  • Mass(g)
    3200
  • Case color
    Green/Silver
  • Effective inside dimensions (frontage x depth x height)(mm)
    350×198×100
  • JAN Code
    4963241004380
  • Trusco Code
    487-2860
Part Number
MB-350-GN/SR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,588.94

RSR BEETLE BOX 1 Piece(s) 6 Day(s)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    350×200×150
  • Mass(g)
    3200
  • Case color
    Green/Silver
  • Effective inside dimensions (frontage x depth x height)(mm)
    350×198×100
  • JAN Code
    4963241004380
  • Trusco Code
    487-2860

Product Description

[Features]
· A tool box used by professionals.
· Made of steel, heat resistant, and very sturdy.
· Inner tray parts are prevented from moving (includes partition lock function).
· Arm part has a rust-resistant plated finish.
· Specification: Free Type, Single-Opening Type, 2-Stage Type Box, with Partition Panel 5 Units with Lock Function, Cylinder Key Mounting Enabled (Sold Separately)
· Material: Steel
[Applications]
· It can store everything from tools to accessories.

Specifications of MB-350-GN/SR

  • Case Size (Frontage x Depth x Height)(mm)
    350×200×150
  • Mass(g)
    3200
  • Case color
    Green/Silver
  • Effective inside dimensions (frontage x depth x height)(mm)
    350×198×100
  • JAN Code
    4963241004380
  • Trusco Code
    487-2860
Part Number
MB-350-GN/SR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,588.94

RSR BEETLE BOX 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1