(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
RST-300-BK |
RST-360-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,151.94 |
RSR BEETLE BOX | 1 Piece(s) | 5 Day(s) | 300×135×79 | 950 | 298×135×77 | 4963241000702 | 487-3696 | ||
฿ 1,278.97 |
RSR BEETLE BOX | 1 Piece(s) | 6 Day(s) | 360×135×79 | 1110 | 358×135×77 | 4963241000733 | 487-3700 |
[Features]
· A tool box used by professionals.
· Made of steel, heat resistant, and very sturdy.
· Free type that is easy to use.
· Specification: Free Type, with Cushion, Cylinder Key Mounting Disabled (Sold Separately)
· Material: Steel
[Applications]
· Small Tools Storable
Part Number |
---|
RST-300-BK |
RST-360-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,151.94 |
RSR BEETLE BOX | 1 Piece(s) | 5 Day(s) | 300×135×79 | 950 | 298×135×77 | 4963241000702 | 487-3696 | ||
฿ 1,278.97 |
RSR BEETLE BOX | 1 Piece(s) | 6 Day(s) | 360×135×79 | 1110 | 358×135×77 | 4963241000733 | 487-3700 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?