(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RSD-351-GN |
RSD-411-GN |
RSD-471-GN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,094.00 |
RSR BEETLE BOX | 1 Piece(s) | 13 Day(s) | 350×200×180 | 3700 | 348×198×130 | 4963241000115 | 487-3530 | ||
฿ 3,486.99 |
RSR BEETLE BOX | 1 Piece(s) | 5 Day(s) | 410×200×180 | 4300 | 408×198×130 | 4963241000184 | 487-3556 | ||
฿ 6,219.00 |
RSR BEETLE BOX | 1 Piece(s) | 13 Day(s) | 470×200×180 | 4800 | 468×198×130 | 4963241000276 | 487-3581 |
[Features]
· A tool box used by professionals.
· Made of steel, heat resistant, and very sturdy.
· Inner tray parts are prevented from moving (includes partition lock function).
· RSD-351-GN and RSD-411-GN can be used for storing various items, from tools to small accessories.
· RSD-471-GN can be used for storing large tools.
· Material: Steel
[Specifications]
· RSD-351-GN: cushion, 5 locking partition plates, pipe handle, cylinder lock attachable (sold separately)
· RSD-411-GN: cushion, 12 locking partition plates, pipe handle, cylinder lock attachable (sold separately)
· RSD-471-GN: cushion, 14 locking partition plates, pipe handle, cylinder lock attachable (sold separately)
Part Number |
---|
RSD-351-GN |
RSD-411-GN |
RSD-471-GN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,094.00 |
RSR BEETLE BOX | 1 Piece(s) | 13 Day(s) | 350×200×180 | 3700 | 348×198×130 | 4963241000115 | 487-3530 | ||
฿ 3,486.99 |
RSR BEETLE BOX | 1 Piece(s) | 5 Day(s) | 410×200×180 | 4300 | 408×198×130 | 4963241000184 | 487-3556 | ||
฿ 6,219.00 |
RSR BEETLE BOX | 1 Piece(s) | 13 Day(s) | 470×200×180 | 4800 | 468×198×130 | 4963241000276 | 487-3581 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?