(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T box

T box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T-400-B

  • Case Size (Frontage x Depth x Height)(mm)
    400×230×100
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    400×230×98
  • JAN Code
    4963241000610
  • Trusco Code
    484-2162
Part Number
T-400-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code

฿ 1,441.27

RSR BEETLE BOX 1 Piece(s) 5 Day(s) 400×230×100 400×230×98 4963241000610 484-2162

Basic Specifications

  • Case color
    Blue

Product Description

[Features]
· A tool box used by professionals.
· Made of steel and sturdy.
· Free type that is easy to use.
[Applications]
· Tools can be stored

Specifications of T-400-B

  • Case Size (Frontage x Depth x Height)(mm)
    400×230×100
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    400×230×98
  • JAN Code
    4963241000610
  • Trusco Code
    484-2162
Part Number
T-400-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code

฿ 1,441.27

RSR BEETLE BOX 1 Piece(s) 5 Day(s) 400×230×100 400×230×98 4963241000610 484-2162

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1