(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Y Type Box

Y Type Box

You can add up to 6 items to the comparison list.

Loading...

Specifications of Y-610-B

  • Case Size (Frontage x Depth x Height)(mm)
    620×180×125
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    614×177×90
  • JAN Code
    4963241004458
  • Trusco Code
    487-4331
Part Number
Y-610-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,145.00

RSR BEETLE BOX 1 Piece(s) 12 Day(s)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    620×180×125
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    614×177×90
  • JAN Code
    4963241004458
  • Trusco Code
    487-4331

Product Description

[Features]
· A tool box used by professionals.
· Made of steel and sturdy.
· Free type that is easy to use.
[Applications]
· Stores large tools.

Specifications of Y-610-B

  • Case Size (Frontage x Depth x Height)(mm)
    620×180×125
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    614×177×90
  • JAN Code
    4963241004458
  • Trusco Code
    487-4331
Part Number
Y-610-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,145.00

RSR BEETLE BOX 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1