(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
N-450-B |
N-530-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,754.00 |
RSR BEETLE BOX | 1 Piece(s) | 13 Day(s) | 450×180×160 | 3900 | 448×178×76 | 4963241001174 | 487-3017 | ||
฿ 4,520.00 |
RSR BEETLE BOX | 1 Piece(s) | 13 Day(s) | 530×210×190 | 5400 | 528×208×97 | 4963241001181 | 487-3025 |
[Features]
· Both sides fully open, allowing storage of large products.
· Made of steel, heat resistant, and very sturdy.
· Cylinder lock attachable (sold separately)
· Material: Steel
[Applications]
· Stores Large Tools
Part Number |
---|
N-450-B |
N-530-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,754.00 |
RSR BEETLE BOX | 1 Piece(s) | 13 Day(s) | 450×180×160 | 3900 | 448×178×76 | 4963241001174 | 487-3017 | ||
฿ 4,520.00 |
RSR BEETLE BOX | 1 Piece(s) | 13 Day(s) | 530×210×190 | 5400 | 528×208×97 | 4963241001181 | 487-3025 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?