(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

N Type Double-Opening Box without Inner Tray

N Type Double-Opening Box without Inner Tray

You can add up to 6 items to the comparison list.

Loading...

Specifications of N-53S-B

  • Case Size (Frontage x Depth x Height)(mm)
    530×210×190
  • Mass(g)
    4000
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    528×208×90
  • JAN Code
    4963241004465
  • Trusco Code
    487-3033
Part Number
N-53S-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,264.13

RSR BEETLE BOX 1 Piece(s) 5 Day(s)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    530×210×190
  • Mass(g)
    4000
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    528×208×90
  • JAN Code
    4963241004465
  • Trusco Code
    487-3033

Product Description

[Features]
· Both sides fully open, allowing storage of large products.
· Made of steel, heat resistant, and very sturdy.
· Cylinder lock attachable (sold separately)
· Material: Steel
[Applications]
· Stores Large Tools

Specifications of N-53S-B

  • Case Size (Frontage x Depth x Height)(mm)
    530×210×190
  • Mass(g)
    4000
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    528×208×90
  • JAN Code
    4963241004465
  • Trusco Code
    487-3033
Part Number
N-53S-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,264.13

RSR BEETLE BOX 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1