(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Refrigerant flare joint, half union

Refrigerant flare joint, half union

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 141.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HU-22-N
HU-23-N
HU-33-N
HU-34-N
HU-44-N
HU-46-N
HU-56-N
HU-66-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connection Size JAN Code Trusco Code Mass
(g)

฿ 141.82

FBL1 REFRIGERATION FLARE 1 Piece(s) 12 Day(s) 1/4 Flare, PT1/4 Inch (Male) 4549123003377 758-7112 47.9

฿ 193.74

FBL1 REFRIGERATION FLARE 1 Piece(s) 12 Day(s) 1/4 Flare, PT3/8 Inch (Male) 4549123003391 758-7121 67.2

฿ 217.28

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 3/8 Flare PT3/8 Inch (Male) 4549123003490 758-7139 93.9

฿ 400.00

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 3/8 Flare PT1/2 Inch (Male) 4549123003513 758-7147 121.7

฿ 468.75

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 1/2 Flare, PT1/2 Inch (Male) 4549123003599 758-7155 151.9

฿ 616.19

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 1/2 Flare, PT3/4 Inch (Male) 4549123003612 758-7163 204

฿ 575.50

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 5/8 Flare PT3/4 inch (Male) 4549123003674 758-7171 236.2

฿ 799.19

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 3/4 Flare PT3/4 Inch (Male) 4549123003735 758-7180 311.5

Basic Specifications

  • Product Type
    Freon Recovery Device Part
  • Normal Operating Pressure(MPa)
    4.3
  • Max Operating Pressure
    7.0MPa
  • Operating Temperature Range
    -20 to 150°C Without Frost
  • Material
    · Nut: C3604 · Body: C3604

Product Description

[Applications]
· For Refrigerant Piping

Part Number
HU-22-N
HU-23-N
HU-33-N
HU-34-N
HU-44-N
HU-46-N
HU-56-N
HU-66-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connection Size JAN Code Trusco Code Mass
(g)

฿ 141.82

FBL1 REFRIGERATION FLARE 1 Piece(s) 12 Day(s) 1/4 Flare, PT1/4 Inch (Male) 4549123003377 758-7112 47.9

฿ 193.74

FBL1 REFRIGERATION FLARE 1 Piece(s) 12 Day(s) 1/4 Flare, PT3/8 Inch (Male) 4549123003391 758-7121 67.2

฿ 217.28

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 3/8 Flare PT3/8 Inch (Male) 4549123003490 758-7139 93.9

฿ 400.00

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 3/8 Flare PT1/2 Inch (Male) 4549123003513 758-7147 121.7

฿ 468.75

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 1/2 Flare, PT1/2 Inch (Male) 4549123003599 758-7155 151.9

฿ 616.19

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 1/2 Flare, PT3/4 Inch (Male) 4549123003612 758-7163 204

฿ 575.50

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 5/8 Flare PT3/4 inch (Male) 4549123003674 758-7171 236.2

฿ 799.19

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 3/4 Flare PT3/4 Inch (Male) 4549123003735 758-7180 311.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1