(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Access Control Valve for R32 and R410A

Access Control Valve for R32 and R410A

You can add up to 6 items to the comparison list.

Loading...

Specifications of Y18994A

  • Product Type
    Freon Recovery Device Part
  • Connection Size
    5/16 Flare (UNF1/2-20 thread)
  • JAN Code
    4991756315639
  • Trusco Code
    772-6660
  • Mass(g)
    90
Part Number
Y18994A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,933.63

ASD MANIFOLD KITS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Freon Recovery Device Part
  • Connection Size
    5/16 Flare (UNF1/2-20 thread)
  • JAN Code
    4991756315639
  • Trusco Code
    772-6660
  • Mass(g)
    90

Product Description

[Features]
· Prevents discharge of refrigerant during hose removal.
· Core retainer can be opened and closed without CFC leakage caused by valve operation.
[Applications]
· Service port connection valve.

Specifications of Y18994A

  • Product Type
    Freon Recovery Device Part
  • Connection Size
    5/16 Flare (UNF1/2-20 thread)
  • JAN Code
    4991756315639
  • Trusco Code
    772-6660
  • Mass(g)
    90
Part Number
Y18994A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,933.63

ASD MANIFOLD KITS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1