(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco Saver CFC Recovery Device Tetra

Eco Saver CFC Recovery Device Tetra

You can add up to 6 items to the comparison list.

Loading...

Specifications of ES800

  • Product Type
    Freon Recovery Device
  • Width(mm)
    250
  • Depth(mm)
    560
  • Height(mm)
    380
  • Power Consumption 50/60 Hz(W)
    859/955
  • Operating Temperature Range(°C)
    0–40
  • Compressor
    750W
  • JAN Code
    4991756234268
  • Notes
    When using a gas cylinder without a float sensor, use it together with a limit scale. (Conforming to Notice No.139 by the Ministry of International Trade and Industry)
  • Trusco Code
    772-8191
  • Mass(g)
    22000
  • Supported refrigerants
    R12・R22・R500・R502・R114・R124・R134a・R403B・R404A・R407C・R407D・R410A・R412A・R413A・R417A・R422A・R422D・R423A・R507A・R509A
  • Recovery Method
    Gas Compression Recovery Method / Push-Pull Method (Liquid Pressure Recovery Method)
  • Power Supply
    100V
  • Accessory
    3/8 Inch Charging Hose 183 cm x 2, Filter Dryer, Different Diameter Adapter 5/16 Inch Female x 3/8 Inch Male, Ball Valve 3/8 Inch Female x 3/8 Inch Male
  • R22 Gas Recovery Capacity(g/min)
    400
Part Number
ES800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 206,013.59

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Freon Recovery Device
  • Width(mm)
    250
  • Depth(mm)
    560
  • Height(mm)
    380
  • Power Consumption 50/60 Hz(W)
    859/955
  • Operating Temperature Range(°C)
    0–40
  • Compressor
    750W
  • JAN Code
    4991756234268
  • Notes
    When using a gas cylinder without a float sensor, use it together with a limit scale. (Conforming to Notice No.139 by the Ministry of International Trade and Industry)
  • Trusco Code
    772-8191
  • Mass(g)
    22000
  • Supported refrigerants
    R12・R22・R500・R502・R114・R124・R134a・R403B・R404A・R407C・R407D・R410A・R412A・R413A・R417A・R422A・R422D・R423A・R507A・R509A
  • Recovery Method
    Gas Compression Recovery Method / Push-Pull Method (Liquid Pressure Recovery Method)
  • Power Supply
    100V
  • Accessory
    3/8 Inch Charging Hose 183 cm x 2, Filter Dryer, Different Diameter Adapter 5/16 Inch Female x 3/8 Inch Male, Ball Valve 3/8 Inch Female x 3/8 Inch Male
  • R22 Gas Recovery Capacity(g/min)
    400

Product Description

[Features]
· Compatible with both new and conventional refrigerants (CFC/HCFC/HFC).
· High-speed recovery is possible with a newly developed, built-in, horizontally opposed, four-stroke compressor.
· The recovery capacity of 400 g/min for gaseous R22 is the fastest recovery speed in the world for 100 V machines.
· Compact and lightweight type of 22 kg that can be moved around easily on worksites.
· It has a self-cleaning function that collects liquid refrigerant remaining in the recovery device in the cylinder to prevent mixing of dissimilar refrigerants.
[Applications]
· For recovery of CFCs when repairing or disposing of industrial refrigeration and HVAC equipment that contain large amounts of refrigerant such as packaged air conditioners, gas heat pump air conditioners, chillers, and turbo refrigerators.

Specifications of ES800

  • Product Type
    Freon Recovery Device
  • Width(mm)
    250
  • Depth(mm)
    560
  • Height(mm)
    380
  • Power Consumption 50/60 Hz(W)
    859/955
  • Operating Temperature Range(°C)
    0–40
  • Compressor
    750W
  • JAN Code
    4991756234268
  • Notes
    When using a gas cylinder without a float sensor, use it together with a limit scale. (Conforming to Notice No.139 by the Ministry of International Trade and Industry)
  • Trusco Code
    772-8191
  • Mass(g)
    22000
  • Supported refrigerants
    R12・R22・R500・R502・R114・R124・R134a・R403B・R404A・R407C・R407D・R410A・R412A・R413A・R417A・R422A・R422D・R423A・R507A・R509A
  • Recovery Method
    Gas Compression Recovery Method / Push-Pull Method (Liquid Pressure Recovery Method)
  • Power Supply
    100V
  • Accessory
    3/8 Inch Charging Hose 183 cm x 2, Filter Dryer, Different Diameter Adapter 5/16 Inch Female x 3/8 Inch Male, Ball Valve 3/8 Inch Female x 3/8 Inch Male
  • R22 Gas Recovery Capacity(g/min)
    400
Part Number
ES800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 206,013.59

ASD FREON RECOVERY SUPPLIES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1