(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TIP-55SB |
TIP-55SM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 287.27 |
STW OPTICAL EQUIPMENT | 1 Piece(s) | 10 Day(s) | 8×φ10 | 4514095320241 | 754-5967 | 2.7 | ||
฿ 453.96 |
STW OPTICAL EQUIPMENT | 1 Piece(s) | 10 Day(s) | 17×φ6 | 4514095320234 | 754-5975 | 1.8 |
[Features]
· Tip tool dedicated for IES-55. Two items are available: a side view mirror and a balled tip that can be easily inserted into pipes.
[Applications]
· For inspection of automobiles and machine interior
· Inspection of the inside of piping
· Interior inspections of air-conditioning equipment, etc.
Part Number |
---|
TIP-55SB |
TIP-55SM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 287.27 |
STW OPTICAL EQUIPMENT | 1 Piece(s) | 10 Day(s) | 8×φ10 | 4514095320241 | 754-5967 | 2.7 | ||
฿ 453.96 |
STW OPTICAL EQUIPMENT | 1 Piece(s) | 10 Day(s) | 17×φ6 | 4514095320234 | 754-5975 | 1.8 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?