(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyethylene Piping Equipment for Water Distribution Polyethylene Cutter

Polyethylene Piping Equipment for Water Distribution Polyethylene Cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PEI-100

  • Product Type
    Tube Cutter
  • Nominal size of the pipe that can be cut(mm)
    30~100
  • Outer diameter of pipe that can be cut(mm)
    φ42~φ125
  • JAN Code
    4989065108356
  • Trusco Code
    758-7422
  • Mass(g)
    2100
  • Number Contained In A Packet
    1 pc.
Part Number
PEI-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 8,342.39

MCC PIPE CUTTERS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tube Cutter
  • Nominal size of the pipe that can be cut(mm)
    30~100
  • Outer diameter of pipe that can be cut(mm)
    φ42~φ125
  • JAN Code
    4989065108356
  • Trusco Code
    758-7422
  • Mass(g)
    2100
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· Ideal for cutting polyethylene tubes.
· As a special plating has been used for the cutter wheel, it has a smooth cutting ability.
· It is a safety design that prevents falling out after cutting is completed.
[Applications]
· For cutting polyethylene tubes.

Specifications of PEI-100

  • Product Type
    Tube Cutter
  • Nominal size of the pipe that can be cut(mm)
    30~100
  • Outer diameter of pipe that can be cut(mm)
    φ42~φ125
  • JAN Code
    4989065108356
  • Trusco Code
    758-7422
  • Mass(g)
    2100
  • Number Contained In A Packet
    1 pc.
Part Number
PEI-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 8,342.39

MCC PIPE CUTTERS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1