(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wash-Basin Wrench / Sink Wrench Head

Wash-Basin Wrench / Sink Wrench Head

You can add up to 6 items to the comparison list.

Loading...

Specifications of SMW-1032H

  • Product Type
    Pipe Wrench (Made of Aluminum)
  • Overall Length(mm)
    264
  • Range of Use (Diameter)(mm)
    10 to 32
  • Mass(g)
    600
  • JAN Code
    4975180290427
  • Trusco Code
    495-7601
Part Number
SMW-1032H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,785.00

BASIN WRENCH 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Pipe Wrench (Made of Aluminum)
  • Overall Length(mm)
    264
  • Range of Use (Diameter)(mm)
    10 to 32
  • Mass(g)
    600
  • JAN Code
    4975180290427
  • Trusco Code
    495-7601

Product Description

[Features]
· It is the head part of SMW-1032.
[Applications]
· For piping of washbasin, washstand, etc.

Specifications of SMW-1032H

  • Product Type
    Pipe Wrench (Made of Aluminum)
  • Overall Length(mm)
    264
  • Range of Use (Diameter)(mm)
    10 to 32
  • Mass(g)
    600
  • JAN Code
    4975180290427
  • Trusco Code
    495-7601
Part Number
SMW-1032H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,785.00

BASIN WRENCH 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1