Water Faucet Pliers (With Screwdriver Function)

Brand :
TOP

Caution

    Product Description

    [Features]
    · Allows for the mounting of nominal 13 and 20 extension sockets.
    · Includes a hex wrench with a 4-stage adjustable handle through 12 mm, 1/2 inch, 17 mm, 5/8 inch.
    · The double hex handle can be used for attaching and detaching nominal 13 (used for both 12 mm and 1/2 inch) and nominal 20 (used for both 17 mm and 5/8 inch) extension sockets.
    [Applications]
    · For quick turning of water meter union nuts.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat