(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers

Water Pump Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of GWZ250H

  • Maximum Opening(mm)
    47
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    253
  • Mass(g)
    350
  • JAN Code
    4967521236669
  • Trusco Code
    243-8712
Part Number
GWZ250H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 825.34

SUT WATER PUMP PLIER 1 Piece(s) 3 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    47
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    253
  • Mass(g)
    350
  • JAN Code
    4967521236669
  • Trusco Code
    243-8712

Product Description

[Features]
· Highly durable with completely non-oxidative quenching.
[Applications]
· Used for various piping work and for general purposes.

Specifications of GWZ250H

  • Maximum Opening(mm)
    47
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    253
  • Mass(g)
    350
  • JAN Code
    4967521236669
  • Trusco Code
    243-8712
Part Number
GWZ250H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 825.34

SUT WATER PUMP PLIER 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1