(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Corner Wrench

Aluminum Corner Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ACPW-350

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    15~40A
  • Grippable Tube (O.D.)(mm)
    21~51
  • Overall Length(mm)
    350
  • JAN Code
    4953830218250
  • Trusco Code
    322-2454
  • Mass(g)
    800
  • Material
    Aluminum
Part Number
ACPW-350
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 3,334.13

HTT CORNER WRENCHES 1 Piece(s) 31 Day(s) 15~40A 21~51 350 4953830218250 322-2454 800

Basic Specifications

Product Description

[Features]
· Main body forged with special aluminum alloy making it light and strong.
· Can be easily used in tight spaces with previous wrench.
[Applications]
· Optimal for ground piping work, wall piping work, and trench piping work.

Specifications of ACPW-350

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    15~40A
  • Grippable Tube (O.D.)(mm)
    21~51
  • Overall Length(mm)
    350
  • JAN Code
    4953830218250
  • Trusco Code
    322-2454
  • Mass(g)
    800
  • Material
    Aluminum
Part Number
ACPW-350
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 3,334.13

HTT CORNER WRENCHES 1 Piece(s) 31 Day(s) 15~40A 21~51 350 4953830218250 322-2454 800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1