(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Manual Flanging Tool For Flexible Tube (Manual Type)

Manual Flanging Tool For Flexible Tube (Manual Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of TH1320

  • Product Type
    Flanger tool
  • Applicable Nominal Pipe Diameter(mm)
    13 (outer diameter: 16), 20 (outer diameter: 20)
  • Applicable Pipe O.D.(mm)
    13, 20
  • JAN Code
    4967521072366
  • Trusco Code
    178-1243
  • Mass(g)
    990
Part Number
TH1320
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,819.00

FLANGING TOOL 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    Flanger tool
  • Applicable Nominal Pipe Diameter(mm)
    13 (outer diameter: 16), 20 (outer diameter: 20)
  • Applicable Pipe O.D.(mm)
    13, 20
  • JAN Code
    4967521072366
  • Trusco Code
    178-1243
  • Mass(g)
    990

Product Description

[Features]
· Can be used for flanging 2 ridges of 2 sizes or 3 ridges.
[Applications]
· For flanging of flexible pipe for water supply (Single-ridge corrugated pipe).

Specifications of TH1320

  • Product Type
    Flanger tool
  • Applicable Nominal Pipe Diameter(mm)
    13 (outer diameter: 16), 20 (outer diameter: 20)
  • Applicable Pipe O.D.(mm)
    13, 20
  • JAN Code
    4967521072366
  • Trusco Code
    178-1243
  • Mass(g)
    990
Part Number
TH1320
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,819.00

FLANGING TOOL 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1