(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick Handle Type Flaring Tool Body (Eccentric Cone Type - New Refrigerant Compatible Product)

Quick Handle Type Flaring Tool Body (Eccentric Cone Type - New Refrigerant Compatible Product)

You can add up to 6 items to the comparison list.

Loading...

Specifications of TF456WQH

  • Product Type
    Flaring Tool
  • Applicable Pipe Outer Diameter (inches)
    1/2 / 1/4 / 3/4 / 3/8 / 5/8 / 5/16
  • JAN Code
    4967521247467
  • Trusco Code
    276-9581
  • Specifications
    For inch type
  • Mass(g)
    1,800
Part Number
TF456WQH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,632.00

SUT FLARING TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

Product Description

[Features]
· No need to change handle due to quick handle mechanism, facilitating consecutive rotation without stressing the hand.
· Supports new refrigerant / new standard (compatible with annealed copper pipe 3/4 wall thickness 1.2 mm).
[Applications]
· For 45° flare processing mainly at the time of air conditioning and refrigerant piping using copper, aluminum and brass.

Specifications of TF456WQH

  • Product Type
    Flaring Tool
  • Applicable Pipe Outer Diameter (inches)
    1/2 / 1/4 / 3/4 / 3/8 / 5/8 / 5/16
  • JAN Code
    4967521247467
  • Trusco Code
    276-9581
  • Specifications
    For inch type
  • Mass(g)
    1,800
Part Number
TF456WQH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,632.00

SUT FLARING TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1