(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flaring Tool Body (Eccentric Cone Type - New Refrigerant Compatible Product)

Flaring Tool Body (Eccentric Cone Type - New Refrigerant Compatible Product)

You can add up to 6 items to the comparison list.

Loading...

Specifications of TF459M

  • Product Type
    Flaring Tool
  • Applicable Pipe Outer Diameter (millimeters)
    4 ~ 16
  • JAN Code
    4967521103558
  • Trusco Code
    104-0341
  • Specifications
    For millimeter type
  • Notes
    · TF459W/TF459M sizes do not support new refrigerant.
  • Mass(g)
    1,700
Part Number
TF459M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,282.00

FLARING TOOL 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    Flaring Tool
  • Applicable Pipe Outer Diameter (millimeters)
    4 / 16 / 5 / 6 / 8 / 10 / 12 / 14 / 15
  • JAN Code
    4967521103558
  • Trusco Code
    104-0341
  • Specifications
    For millimeter type
  • Notes
    · TF459W/TF459M sizes do not support new refrigerant.
  • Mass(g)
    1,700

Product Description

[Features]
· Clean processing with the eccentric type flare cone. Equipped with overload prevention mechanism to be used when flare processing is complete.
[Applications]
· For 45° flare processing mainly at the time of air conditioning and refrigerant piping using copper, aluminum and brass.

Specifications of TF459M

  • Product Type
    Flaring Tool
  • Applicable Pipe Outer Diameter (millimeters)
    4 ~ 16
  • JAN Code
    4967521103558
  • Trusco Code
    104-0341
  • Specifications
    For millimeter type
  • Notes
    · TF459W/TF459M sizes do not support new refrigerant.
  • Mass(g)
    1,700
Part Number
TF459M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,282.00

FLARING TOOL 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1