(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSC420M |
TSC457M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Outer Diameter (millimeters) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 7,472.28 |
SUT TUBING TOOL SET | 1 Piece(s) | 1 Day(s) | 4 ~ 20 | 4967521036870 | 178-1197 | 2,200 | ||
฿ 5,458.44 |
SUT TUBING TOOL SET | 1 Piece(s) | 12 Day(s) | 4 ~ 16 | 4967521036894 | 178-1189 | 1,900 |
[Features]
· Suitable for most of the sizes in both inches and millimeters.
[Applications]
· For 45° flare processing mainly at the time of hydraulic piping using copper, aluminum and brass.
Part Number |
---|
TSC420M |
TSC457M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Outer Diameter (millimeters) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 7,472.28 |
SUT TUBING TOOL SET | 1 Piece(s) | 1 Day(s) | 4 ~ 20 | 4967521036870 | 178-1197 | 2,200 | ||
฿ 5,458.44 |
SUT TUBING TOOL SET | 1 Piece(s) | 12 Day(s) | 4 ~ 16 | 4967521036894 | 178-1189 | 1,900 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?