(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube bender (for stainless steel, copper and aluminum) for inch

Tube bender (for stainless steel, copper and aluminum) for inch

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TTB-1/2W

  • Unit of representation
    For Inch
  • Applicable Pipe Dia.
    1/2
  • Bending radius R
    38mm
  • Dimension Left Hand(mm)
    440
  • Dimension Right Hand(mm)
    398
  • Bending Angle
    0~180°
  • JAN Code
    4989999376449
  • Trusco Code
    763-0611
  • Mass(g)
    1750
Part Number
TTB-1/2W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Dia. Bending radius R Dimension Left Hand
(mm)
Dimension Right Hand
(mm)
JAN Code Trusco Code Mass
(g)

฿ 4,290.62

TUBE BENDER 1 Piece(s) Same day 1/2 38mm 440 398 4989999376449 763-0611 1750

Basic Specifications

  • Unit of representation
    For Inch
  • Bending Angle
    0~180°

Product Description

[Features]
· For precisely bending soft copper and aluminum pipes.
· The handle is made of forged carbon steel so it is robust.
[Applications]
· For bending soft copper pipes, brass, soft viscous aluminum pipes, and annealed stainless steel pipes.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TTB-1/2W

  • Unit of representation
    For Inch
  • Applicable Pipe Dia.
    1/2
  • Bending radius R
    38mm
  • Dimension Left Hand(mm)
    440
  • Dimension Right Hand(mm)
    398
  • Bending Angle
    0~180°
  • JAN Code
    4989999376449
  • Trusco Code
    763-0611
  • Mass(g)
    1750
Part Number
TTB-1/2W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Dia. Bending radius R Dimension Left Hand
(mm)
Dimension Right Hand
(mm)
JAN Code Trusco Code Mass
(g)

฿ 4,290.62

TUBE BENDER 1 Piece(s) Same day 1/2 38mm 440 398 4989999376449 763-0611 1750

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1