(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crank Scraper

Crank Scraper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,483.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CT401
CT427
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Inner and Outer Diameter (millimeters) Applicable Pipe Inner and Outer Diameter (inches) Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 1,483.24

ASD1 SCRAPER 1 Piece(s) 5 Day(s) 6–16 1/4~5/8 170 4991756306392 761-2401 96 1 pc.

฿ 1,590.83

ASD1 SCRAPER 1 Piece(s) 31 Day(s) 6~19 1/4~3/4 175 4991756313581 761-2419 120 1 pc.

Basic Specifications

  • Product Type
    Pipe reamer
  • Blade Length(mm)
    52
  • Material
    Blade: High-speed steel (HSS)
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· Makes clean chamfering easy with a single flute.
· Crank type enables rapid working.
· Cutting chips do not turn into powder.
[Applications]
· For precision deburring of various pipes.

Part Number
CT401
CT427
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Inner and Outer Diameter (millimeters) Applicable Pipe Inner and Outer Diameter (inches) Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 1,483.24

ASD1 SCRAPER 1 Piece(s) 5 Day(s) 6–16 1/4~5/8 170 4991756306392 761-2401 96 1 pc.

฿ 1,590.83

ASD1 SCRAPER 1 Piece(s) 31 Day(s) 6~19 1/4~3/4 175 4991756313581 761-2419 120 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1