- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Trap Cutter (For Trap Piping, Copper Piping, Aluminum Piping)
Specifications of TC60
-
- Product Type
- Tube Cutter
-
- Cutting Performance mm
- 6~60
-
- Cutting Capacity inch
- 1/4~2 3/8
-
- Maximum Thickness(mm)
- 1.5
-
- Overall Length(mm)
- 196
-
- Compatible Pipe Diameter
- Copper Pipe, Trap Pipe, Aluminum Pipe, Brass Pipe
-
- Compatible Pipe Outer Diameter(mm)
- 6~45
-
- Trusco Code
- 351-7268
-
- JAN Code
- 4963202006422
-
- Mass(g)
- 790
-
- Standard replacement blade
- K601
-
- Quantity per Package(Piece)
- 6
-
- Number Contained In A Packet
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number Contained In A Packet |
|
฿ 4,777.87
|
TRAP CUTTER
|
1 Piece(s)
|
|
31 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Tube Cutter
-
- Cutting Performance mm
- 6~60
-
- Cutting Capacity inch
- 1/4~2 3/8
-
- Maximum Thickness(mm)
- 1.5
-
- Overall Length(mm)
- 196
-
- Compatible Pipe Diameter
- Copper Pipe, Trap Pipe, Aluminum Pipe, Brass Pipe
-
- Compatible Pipe Outer Diameter(mm)
- 6~45
-
- Trusco Code
- 351-7268
-
- JAN Code
- 4963202006422
-
- Mass(g)
- 790
-
- Standard replacement blade
- K601
-
- Quantity per Package(Piece)
- 6
-
- Number Contained In A Packet
- 1 pc.
Product Description
[Features]
· A single tool that can cut pipe (round blade) and deburr (chamfering blade.)
· A quick-action design that instantly aligns to the pipe size.
· The knob includes a spare blade (for copper piping.)
· The round blade can be quickly moved to the pipe which is to be cut using the slider.
· Flared copper piping can be cut at the root using the grooves on the roller.
[Applications]
· General coolant piping for air conditioners, etc.
· Pipes in which water circulates, such as water pipes.
Specifications of TC60
-
- Product Type
- Tube Cutter
-
- Cutting Performance mm
- 6~60
-
- Cutting Capacity inch
- 1/4~2 3/8
-
- Maximum Thickness(mm)
- 1.5
-
- Overall Length(mm)
- 196
-
- Compatible Pipe Diameter
- Copper Pipe, Trap Pipe, Aluminum Pipe, Brass Pipe
-
- Compatible Pipe Outer Diameter(mm)
- 6~45
-
- Trusco Code
- 351-7268
-
- JAN Code
- 4963202006422
-
- Mass(g)
- 790
-
- Standard replacement blade
- K601
-
- Quantity per Package(Piece)
- 6
-
- Number Contained In A Packet
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number Contained In A Packet |
|
฿ 4,777.87
|
TRAP CUTTER
|
1 Piece(s)
|
|
31 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?