(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Burr Suppressing Tube Cutter

Burr Suppressing Tube Cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TC127

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    6.35、9.52、12.7
  • Cutting Capacity inch
    1/4、3/8、1/2
  • Maximum Thickness(mm)
    0.8
  • Overall Length(mm)
    130
  • Compatible Pipe Diameter
    Dedicated to General Refrigerant Pipe Copper Tubes
  • Trusco Code
    768-5122
  • JAN Code
    4963202090063
  • Mass(g)
    200
  • Number Contained In A Packet
    1 pc.
Part Number
TC127
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 1,873.09

LOB1 TUBE CUTTER 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    6.35、9.52、12.7
  • Cutting Capacity inch
    1/4、3/8、1/2
  • Maximum Thickness(mm)
    0.8
  • Overall Length(mm)
    130
  • Compatible Pipe Diameter
    Dedicated to General Refrigerant Pipe Copper Tubes
  • Trusco Code
    768-5122
  • JAN Code
    4963202090063
  • Mass(g)
    200
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· The automatic feed mechanism and ultra-thin blade, allows absolutely anybody to produce sharp, clean cut surfaces.
· A safety focused design with a cover included on the blade.
· Uses an ultra-thin blade to reduce the size of burrs by 50% (compared to our company's earlier models)
· Blade replacement is easy with no tools required.
[Applications]
· For work on domestic room air conditioners, etc. (intended for cutting general coolant-use copper piping only)
· For cutting copper pipes

Specifications of TC127

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    6.35、9.52、12.7
  • Cutting Capacity inch
    1/4、3/8、1/2
  • Maximum Thickness(mm)
    0.8
  • Overall Length(mm)
    130
  • Compatible Pipe Diameter
    Dedicated to General Refrigerant Pipe Copper Tubes
  • Trusco Code
    768-5122
  • JAN Code
    4963202090063
  • Mass(g)
    200
  • Number Contained In A Packet
    1 pc.
Part Number
TC127
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 1,873.09

LOB1 TUBE CUTTER 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1