(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible And PE Pipe Cutter

Flexible And PE Pipe Cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PC38

  • Product Type
    Replacement Blade
  • Cutting Capacity (mm)
    0 to 38
  • Overall Length(mm)
    218
  • JAN Code
    4967521261937
  • Trusco Code
    321-6489
  • Quantity in pack
    1 pc
Part Number
PC38
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity in pack

฿ 980.31

SUT PIPE CUTTER 1 Piece(s) 12 Day(s) 1 pc

Basic Specifications

  • Product Type
    Replacement Blade
  • Cutting Capacity (mm)
    0 to 38
  • Overall Length(mm)
    218
  • JAN Code
    4967521261937
  • Trusco Code
    321-6489
  • Quantity in pack
    1 pc

Product Description

[Features]
· By switching the blade upside down, it can be used 2 times.
· Grip with non-slip grooves.
[Applications]
· For cutting soft resin pipes such as resin flexible pipes, sheath pipes, polybutene pipes. (The product cannot be used to cut PVC pipes)

Specifications of PC38

  • Product Type
    Replacement Blade
  • Cutting Capacity (mm)
    0 to 38
  • Overall Length(mm)
    218
  • JAN Code
    4967521261937
  • Trusco Code
    321-6489
  • Quantity in pack
    1 pc
Part Number
PC38
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity in pack

฿ 980.31

SUT PIPE CUTTER 1 Piece(s) 12 Day(s) 1 pc

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1