(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cutter 4 Blades with Bearing

Pipe Cutter 4 Blades with Bearing

You can add up to 6 items to the comparison list.

Loading...

Specifications of PCFB-50

  • Product Type
    Pipe Cutter
  • Cutting Capacity (inch)
    1/2~2
  • Overall Length(mm)
    350
  • Standard Replacement Blade
    PCFBE-50
  • JAN Code
    4989065112674
  • Trusco Code
    758-7414
  • Mass(g)
    2300
Part Number
PCFB-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,343.51

MCC1 PIPE CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Pipe Cutter
  • Cutting Capacity (inch)
    1/2~2
  • Overall Length(mm)
    350
  • Standard Replacement Blade
    PCFBE-50
  • JAN Code
    4989065112674
  • Trusco Code
    758-7414
  • Mass(g)
    2300

Product Description

[Features]
· The blade that uses a high-grade bearing significantly reduces the cutting load with smooth rotation.
· The rotation radius is ideal for 130° grooves and narrow areas where piping interferes and prevents rotation.
· It uses a one-touch type hook function that allows pipes to be attached and removed instantaneously.
[Applications]
· For steel pipes, stainless steel pipes and single coated steel pipes.

Specifications of PCFB-50

  • Product Type
    Pipe Cutter
  • Cutting Capacity (inch)
    1/2~2
  • Overall Length(mm)
    350
  • Standard Replacement Blade
    PCFBE-50
  • JAN Code
    4989065112674
  • Trusco Code
    758-7414
  • Mass(g)
    2300
Part Number
PCFB-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,343.51

MCC1 PIPE CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1