(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Stand Stainless Steel Ball Bearer

Pipe Stand Stainless Steel Ball Bearer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ISK-PSB500

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    3~600mm
  • JAN Code
    4992873291004
  • Trusco Code
    496-1722
  • Mass(g)
    1200
  • Ordering Unit
    1 unit
Part Number
ISK-PSB500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 6,443.22

PIPE STAND 1 Piece(s) 31 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    3~600mm
  • JAN Code
    4992873291004
  • Trusco Code
    496-1722
  • Mass(g)
    1200
  • Ordering Unit
    1 unit

Product Description

[Features]
· A stainless steel ball receiver for both steel pipes and stainless steel.

Specifications of ISK-PSB500

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    3~600mm
  • JAN Code
    4992873291004
  • Trusco Code
    496-1722
  • Mass(g)
    1200
  • Ordering Unit
    1 unit
Part Number
ISK-PSB500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 6,443.22

PIPE STAND 1 Piece(s) 31 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1