(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Threading Machine Z-Series (Type Without Die Head / Chaser)

Pipe Threading Machine Z-Series (Type Without Die Head / Chaser)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F50AZ

  • Product Type
    Threading machine
  • Threading capability
    8A-50A (1/4B-2B)
  • Height(mm)
    380
  • Number of load-free rotations(min-1)
    41
  • Power Supply(V)
    100 AC
  • Power Consumption(W)
    600
  • Depth(mm)
    390
  • Width(mm)
    650
  • JAN Code
    4514706017447
  • Trusco Code
    485-4594
  • Product Name
    REX Pipe Threading Machine Z-Series F50AZ
  • Number Contained In A Packet
    1 unit
Part Number
F50AZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 110,443.39

฿ 95,787.55

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Threading machine
  • Threading capability
    8A-50A (1/4B-2B)
  • Height(mm)
    380
  • Number of load-free rotations(min-1)
    41
  • Power Supply(V)
    100 AC
  • Power Consumption(W)
    600
  • Depth(mm)
    390
  • Width(mm)
    650
  • JAN Code
    4514706017447
  • Trusco Code
    485-4594
  • Product Name
    REX Pipe Threading Machine Z-Series F50AZ
  • Number Contained In A Packet
    1 unit

Product Description

[Features]
· The extended carriage stroke (with no change to the overall length) enables more efficient rolling head type threading.
· The use of bearings for the rear metal has improved its durability.
· Uses a motor with brakes to ensure safety by reducing run-on.
[Applications]
· Threading water and gas pipes.

Specifications of F50AZ

  • Product Type
    Threading machine
  • Threading capability
    8A-50A (1/4B-2B)
  • Height(mm)
    380
  • Number of load-free rotations(min-1)
    41
  • Power Supply(V)
    100 AC
  • Power Consumption(W)
    600
  • Depth(mm)
    390
  • Width(mm)
    650
  • JAN Code
    4514706017447
  • Trusco Code
    485-4594
  • Product Name
    REX Pipe Threading Machine Z-Series F50AZ
  • Number Contained In A Packet
    1 unit
Part Number
F50AZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 110,443.39

฿ 95,787.55

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1