(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Threading Machine

Pipe Threading Machine

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 154,906.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F50A SALE
F50A3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of load-free rotations
(min-1)
Power Supply
(V)
Power Consumption
(W)
Standard die head Depth
(mm)
Standard chaser Width
(mm)
JAN Code Trusco Code Product Name Number Contained In A Packet

฿ 154,906.74

฿ 128,572.59

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s) 4​1 ​100 AC 6​0​0 M​D​1​5​A​-​4​0​A, ​M​D​2​5​A​-​5​0​A 3​9​0 AC15A-20A, AC25A-40A, MC40A-50A 6​5​0 - 485-4560 REX Manual Cut Off Die Head Pipe Threading Machine F50A 1 unit

฿ 166,658.53

฿ 138,926.55

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s) 41 100 AC 600 AD15A-20A, AD25A-50A 390 AC15A-20A, AC25A-50A 650 4514706017454 485-4578 REX Pipe Threading Machine With Automatic Cut Off Die Head F50A3 1 unit

Basic Specifications

Product Description

[Features]
· The extended carriage stroke (with no change to the overall length) enables more efficient rolling head type threading.
· The use of bearings for the rear metal has improved its durability.
· Uses a motor with brakes to ensure safety by reducing run-on.
[Applications]
· Threading water and gas pipes.

Part Number
F50A SALE
F50A3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of load-free rotations
(min-1)
Power Supply
(V)
Power Consumption
(W)
Standard die head Depth
(mm)
Standard chaser Width
(mm)
JAN Code Trusco Code Product Name Number Contained In A Packet

฿ 154,906.74

฿ 128,572.59

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s) 4​1 ​100 AC 6​0​0 M​D​1​5​A​-​4​0​A, ​M​D​2​5​A​-​5​0​A 3​9​0 AC15A-20A, AC25A-40A, MC40A-50A 6​5​0 - 485-4560 REX Manual Cut Off Die Head Pipe Threading Machine F50A 1 unit

฿ 166,658.53

฿ 138,926.55

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s) 41 100 AC 600 AD15A-20A, AD25A-50A 390 AC15A-20A, AC25A-50A 650 4514706017454 485-4578 REX Pipe Threading Machine With Automatic Cut Off Die Head F50A3 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1