(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Threading Machine With Built-In Electronic Control Circuit

Pipe Threading Machine With Built-In Electronic Control Circuit

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F80A3GX

  • Product Type
    Threading machine
  • Threading capability
    8A to 80A (1/4B to 2B)
  • Main Body, Related Products
    Main Body
  • Number of load-free rotations(min-1)
    31
  • Power Supply(V)
    100 AC
  • Power Consumption(W)
    600
  • Standard chaser
    AC1/2 to 3/4, 1 to 2, 2 1/2 to 3
  • JAN Code
    4514706017539
  • Trusco Code
    760-4874
  • Mass(g)
    65,000
  • Set Content
    Threading Oil (50W-R 4L), Machine Cover
  • Specifications
    Series motor (with Brake)
  • Product Name
    REX F80A3GX
  • Number Contained In A Packet
    1 unit
Part Number
F80A3GX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 227,147.64

฿ 189,463.85

REX1 PIPE THREADING MACHINE 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Threading machine
  • Threading capability
    8A to 80A (1/4B to 2B)
  • Main Body, Related Products
    Main Body
  • Number of load-free rotations(min-1)
    31
  • Power Supply(V)
    100 AC
  • Power Consumption(W)
    600
  • Standard chaser
    AC1/2 to 3/4, 1 to 2, 2 1/2 to 3
  • JAN Code
    4514706017539
  • Trusco Code
    760-4874
  • Mass(g)
    65,000
  • Set Content
    Threading Oil (50W-R 4L), Machine Cover
  • Specifications
    Series motor (with Brake)
  • Product Name
    REX F80A3GX
  • Number Contained In A Packet
    1 unit

Product Description

[Features]
· Now includes new automatic stop function with the built-in electronic control circuit.
· The reliable, automatic motor switch-off function further improves the safety and efficiency of threading work.

Specifications of F80A3GX

  • Product Type
    Threading machine
  • Threading capability
    8A to 80A (1/4B to 2B)
  • Main Body, Related Products
    Main Body
  • Number of load-free rotations(min-1)
    31
  • Power Supply(V)
    100 AC
  • Power Consumption(W)
    600
  • Standard chaser
    AC1/2 to 3/4, 1 to 2, 2 1/2 to 3
  • JAN Code
    4514706017539
  • Trusco Code
    760-4874
  • Mass(g)
    65,000
  • Set Content
    Threading Oil (50W-R 4L), Machine Cover
  • Specifications
    Series motor (with Brake)
  • Product Name
    REX F80A3GX
  • Number Contained In A Packet
    1 unit
Part Number
F80A3GX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 227,147.64

฿ 189,463.85

REX1 PIPE THREADING MACHINE 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1