(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Cutter, SC30MT

Cable Cutter, SC30MT

You can add up to 6 items to the comparison list.

Loading...

Specifications of SC30MT

  • Cutting Capacity(mm)
    IV line 60 (O.D. 13.6)
  • JAN Code
    4953830034133
  • Trusco Code
    772-8867
  • Mass(g)
    480
  • Total Length(mm)
    240
  • Blade hardness
    HRC50~55
Part Number
SC30MT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,460.00

HTT1 CUTTER FOR CABLE 1 Piece(s) 11 Day(s)

Basic Specifications

  • Cutting Capacity(mm)
    IV line 60 (O.D. 13.6)
  • JAN Code
    4953830034133
  • Trusco Code
    772-8867
  • Mass(g)
    480
  • Total Length(mm)
    240
  • Blade hardness
    HRC50~55

Product Description

[Features]
· Made with forged special steel to ensure sharpness and durability.
[Applications]
· For cutting various types of cable (except cables with steel cores.)
· For cutting cables used in work such as telecommunications engineering.

Specifications of SC30MT

  • Cutting Capacity(mm)
    IV line 60 (O.D. 13.6)
  • JAN Code
    4953830034133
  • Trusco Code
    772-8867
  • Mass(g)
    480
  • Total Length(mm)
    240
  • Blade hardness
    HRC50~55
Part Number
SC30MT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,460.00

HTT1 CUTTER FOR CABLE 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1