1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Stripper, Solar Cable Stripper

RNN1 INSULATION STRIPPER

Wire Stripper, Solar Cable Stripper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,066.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Includes a function for adjusting the length of the coating to be removed, enabling high accuracy stripping to the length of your choice.
[Use]
・Ideal for solar cable stripping (coating removal).

Part Number
708-269-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 9,066.38

RNN1 INSULATION STRIPPER 1 Piece(s) 31 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Overall Length(mm) 195 Conforming Wire(mm²) 4, 6, 10 Scalping diameter(mm) 3.0, 3.9, 5.0
JAN Code 4049002011467 Trusco Code 766-6144 Number Contained In A Packet 1 pc.