(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Nakayama Insulation Electrician Knife TZEN-200E

Trusco Nakayama Insulation Electrician Knife TZEN-200E

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Only the handle has 1000 V insulation.

Specifications of TZEN-200E

  • Overall Length(mm)
    200
  • Blade Length(mm)
    50
  • JAN Code
    4989999375916
  • Trusco Code
    763-0719
  • Weight(g)
    100
Part Number
TZEN-200E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,247.00

INSULATION TOOLS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Overall Length(mm)
    200
  • Blade Length(mm)
    50
  • JAN Code
    4989999375916
  • Trusco Code
    763-0719
  • Weight(g)
    100

Product Description

[Features]
· 1000 V insulation spec.
· This product conforms with IEC60900.
· The guide shoe allows work without damaging the conducting wire.
· A fixed type sickle-shaped hook blade.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TZEN-200E

  • Overall Length(mm)
    200
  • Blade Length(mm)
    50
  • JAN Code
    4989999375916
  • Trusco Code
    763-0719
  • Weight(g)
    100
Part Number
TZEN-200E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,247.00

INSULATION TOOLS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1