(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Nakayama Insulation Electrician Knife TZEN-180

Trusco Nakayama Insulation Electrician Knife TZEN-180

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Only the handle has 1000 V insulation.

Specifications of TZEN-180

  • Overall Length(mm)
    180
  • Blade Length(mm)
    50
  • JAN Code
    4989999375879
  • Trusco Code
    762-4549
  • Weight(g)
    70
Part Number
TZEN-180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,079.00

INSULATION TOOLS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Overall Length(mm)
    180
  • Blade Length(mm)
    50
  • JAN Code
    4989999375879
  • Trusco Code
    762-4549
  • Weight(g)
    70

Product Description

[Features]
· 1000 V insulation spec.
· This product conforms with IEC60900.
· Includes a rotating blade cover that can be stored inside the grip.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TZEN-180

  • Overall Length(mm)
    180
  • Blade Length(mm)
    50
  • JAN Code
    4989999375879
  • Trusco Code
    762-4549
  • Weight(g)
    70
Part Number
TZEN-180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,079.00

INSULATION TOOLS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1