(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Electrical Work Knife Replacement Blade

Insulation Electrical Work Knife Replacement Blade

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TZEN-180K

  • JAN Code
    4989999375886
  • Trusco Code
    762-4581
  • Weight(g)
    17
Part Number
TZEN-180K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 437.00

INSULATION TOOLS 1 Piece(s) 1 Day(s)

Basic Specifications

  • JAN Code
    4989999375886
  • Trusco Code
    762-4581
  • Weight(g)
    17

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· Replacement blade for TZEN-180.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TZEN-180K

  • JAN Code
    4989999375886
  • Trusco Code
    762-4581
  • Weight(g)
    17
Part Number
TZEN-180K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 437.00

INSULATION TOOLS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●IEC60900 standard product.
●Can be stored inside the grip, with rotary blade cover.

Specification

●SPQ(sheet):10

Warning

●1000V insulation specification is only for the handle part.