(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Wire Stripper

Insulated Wire Stripper

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Only the handle has 1000 V insulation.

Specifications of TZWS-150

  • Overall Length(mm)
    160
  • Conforming Wire
    Cable wire 0.5 to 5 mm
  • JAN Code
    4989999374728
  • Trusco Code
    762-3534
  • Mass(g)
    160
  • Supplement
    With spring
Part Number
TZWS-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,289.00

INSULATION TOOLS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Overall Length(mm)
    160
  • Conforming Wire
    Cable wire 0.5 to 5 mm
  • JAN Code
    4989999374728
  • Trusco Code
    762-3534
  • Mass(g)
    160
  • Supplement
    With spring

Product Description

[Features]
· 1000 V insulation spec.
· This product conforms with IEC60900.
· Suitable for stripping single wires and strands.
· The handle has a safety sign for visually checking safety.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TZWS-150

  • Overall Length(mm)
    160
  • Conforming Wire
    Cable wire 0.5 to 5 mm
  • JAN Code
    4989999374728
  • Trusco Code
    762-3534
  • Mass(g)
    160
  • Supplement
    With spring
Part Number
TZWS-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,289.00

INSULATION TOOLS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1