(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TZSP160 |
TZSP180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Cutting Capacity (Hard Wire) (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,541.00 |
INSULATION TOOLS | 1 Piece(s) | Same day | 160 | 1.6 | 4989999374704 | 762-3518 | 180 | ||
฿ 1,714.00 |
INSULATION TOOLS | 1 Piece(s) | 1 Day(s) | 180 | 1.8 | 4989999374711 | 762-3526 | 240 |
[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· The cutting edge is given a thorough quenching finish to achieve excellent sharpness.
· The handle has safety sign specifications that allow visual safety confirmation.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Part Number |
---|
TZSP160 |
TZSP180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Cutting Capacity (Hard Wire) (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,541.00 |
INSULATION TOOLS | 1 Piece(s) | Same day | 160 | 1.6 | 4989999374704 | 762-3518 | 180 | ||
฿ 1,714.00 |
INSULATION TOOLS | 1 Piece(s) | 1 Day(s) | 180 | 1.8 | 4989999374711 | 762-3526 | 240 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?