Insulation Curved-Tip Longnose Pliers, TZRP-□□□BN

Brand :
TRUSCO

Caution

  • The 1,000 V insulation specification is only for the handle.

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· The handle has safety sign specifications that allow visual safety confirmation.
· Since the tip is bent, it is ideal for narrow areas, precision work, etc.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Features

●1000V insulation specification.
●IEC60900 standard product.
●Safety can be seen in the handle part, safety sign specification that can be checked.

Specification

●Cutting Performance(mm) Hard Wire:1.6
●SPQ(piece):5

Warning

●1000V insulation specification is only for the handle part.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat