(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Superfit Insulating Precision Screwdriver (Flathead)

Superfit Insulating Precision Screwdriver (Flathead)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3590-3-75

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width(mm)
    3
  • Shaft length(mm)
    75
  • Overall Length(mm)
    183
  • Tip shaft diameter(mm)
    φ4
  • Magnet
    NA
  • JAN Code
    4962485413415
  • Trusco Code
    471-7686
Part Number
3590-3-75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 227.19

ANX INSULATED TOOLS 1 Piece(s) 6 Day(s)

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width(mm)
    3
  • Shaft length(mm)
    75
  • Overall Length(mm)
    183
  • Tip shaft diameter(mm)
    φ4
  • Magnet
    NA
  • JAN Code
    4962485413415
  • Trusco Code
    471-7686

Product Description

[Features]
· It has a withstand voltage specification of 1,000 V (insulating withstand voltage tested).
· Comes with rotating cap.
· Without magnet.
· The shaft coating is made of PP for increased strength.
[Applications]
· As a precision screwdriver for precision equipment, etc.

Specifications of 3590-3-75

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width(mm)
    3
  • Shaft length(mm)
    75
  • Overall Length(mm)
    183
  • Tip shaft diameter(mm)
    φ4
  • Magnet
    NA
  • JAN Code
    4962485413415
  • Trusco Code
    471-7686
Part Number
3590-3-75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 227.19

ANX INSULATED TOOLS 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1