(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TZDS-0 |
TZDS-1 |
TZDS-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / Phillips (+) | Shaft length (mm) |
Overall Length (mm) |
JAN Code | Trusco Code | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 122.00 |
INSULATION TOOLS | 1 Piece(s) | 12 Day(s) | No.0 | 110 | 175 | 4989999376289 | 762-4671 | 1000 V insulation function is for handle area and red cover area of shaft section only. | ||
฿ 151.00 |
INSULATION TOOLS | 1 Piece(s) | 1 Day(s) | No.1 | 130 | 195 | 4989999376296 | 762-4689 | 1001 V insulation function is for handle area and red cover area of shaft section only. | ||
฿ 206.00 |
INSULATION TOOLS | 1 Piece(s) | 1 Day(s) | No.2 | 155 | 220 | 4989999376302 | 762-4697 | 1002 V insulation function is for handle area and red cover area of shaft section only. |
[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· The grip has an ergonomic design, providing an easy grip and comfortable fit.
· Includes a safety sign that allows visual confirmation.
[Applications]
· Suitable for the construction of electric and communication equipment, etc.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Part Number |
---|
TZDS-0 |
TZDS-1 |
TZDS-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / Phillips (+) | Shaft length (mm) |
Overall Length (mm) |
JAN Code | Trusco Code | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 122.00 |
INSULATION TOOLS | 1 Piece(s) | 12 Day(s) | No.0 | 110 | 175 | 4989999376289 | 762-4671 | 1000 V insulation function is for handle area and red cover area of shaft section only. | ||
฿ 151.00 |
INSULATION TOOLS | 1 Piece(s) | 1 Day(s) | No.1 | 130 | 195 | 4989999376296 | 762-4689 | 1001 V insulation function is for handle area and red cover area of shaft section only. | ||
฿ 206.00 |
INSULATION TOOLS | 1 Piece(s) | 1 Day(s) | No.2 | 155 | 220 | 4989999376302 | 762-4697 | 1002 V insulation function is for handle area and red cover area of shaft section only. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?