- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Insulation Switchable Screwdriver (with Magnet) Handle
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
- 1000 V insulation function is for handle area and red cover area of shaft section only.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
JAN Code |
Trusco Code |
Mass (g) |
|
฿ 250.00
|
INSULATION TOOLS
|
1 Piece(s)
|
|
12 Day(s)
|
100 |
4989999376319 |
762-4701 |
20 |
|
฿ 343.00
|
INSULATION TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
115 |
4989999376326 |
762-4719 |
60 |
Basic Specifications
-
- Single Product/Set Classification
- Single Item
-
- shank diameter(mm)
- 9
Product Description
[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· The grip has an ergonomic design, providing an easy grip and comfortable fit.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
JAN Code |
Trusco Code |
Mass (g) |
|
฿ 250.00
|
INSULATION TOOLS
|
1 Piece(s)
|
|
12 Day(s)
|
100 |
4989999376319 |
762-4701 |
20 |
|
฿ 343.00
|
INSULATION TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
115 |
4989999376326 |
762-4719 |
60 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●1000V insulation specification.
●IEC60900 standard product.
●The grip adopts ergonomic design, ease of grip and fit is achieved.Usage
●Suitable for work such as electric and communication facility construction.Specification
●SPQ(piece):10
●Shaft part is entirely quenched.
●Blade Edge: With magnetWarning
●1000V insulation function is only for the handle and the red cover of the shaft.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?