(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Nut Driver Set

Insulation Nut Driver Set

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • 1000 V insulation function is for handle area and red cover area of shaft section only.

Specifications of TZND-8S

  • Single Product/Set Classification
    Set Product
  • JAN Code
    4989999375152
  • Trusco Code
    762-3844
  • Package numbers(Book)
    8
  • Set Content
    5、6、7、8、9、10、11、12(mm)
  • Mass(g)
    1203
  • Material
    Vanadium Steel, Tempered Shaft
Part Number
TZND-8S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,209.00

INSULATION TOOLS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • JAN Code
    4989999375152
  • Trusco Code
    762-3844
  • Package numbers(Book)
    8
  • Set Content
    5、6、7、8、9、10、11、12(mm)
  • Mass(g)
    1203
  • Material
    Vanadium Steel, Tempered Shaft

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· Uses an ergonomic grip design.
· Equipped with a safety sign.
[Applications]
· Suitable for the construction of electric and communication equipment, etc.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TZND-8S

  • Single Product/Set Classification
    Set Product
  • JAN Code
    4989999375152
  • Trusco Code
    762-3844
  • Package numbers(Book)
    8
  • Set Content
    5、6、7、8、9、10、11、12(mm)
  • Mass(g)
    1203
  • Material
    Vanadium Steel, Tempered Shaft
Part Number
TZND-8S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,209.00

INSULATION TOOLS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification. 
●IEC60900 standard product.
●Grip design based on ergonomics was adopted. 
●With safety sign.

Usage

●Suitable for work such as electric and communication facility construction.

Specification

●Set Contents(mm):5, 6, 7, 8, 9, 10, 11, 12
●Set Contents(piece):8
●SPQ(set):1
●Shaft part is entirely quenched.

Warning

●1000V insulation function is only for the handle and the red cover of the shaft.