- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
9.5‑sq. Insulation Ratchet Handle
Specifications of ZBR3
-
- Single Product/Set Classification
- Single Item
-
- Insertion Angle(mm)
- 9.5
-
- Overall Length(mm)
- 195
-
- Applicable Standards
- IEC60900
-
- JAN Code
- 4989433611082
-
- Trusco Code
- 754-3026
-
- Specifications
- Uses highly safe double layer insulation coating.
-
- Order quantity
- 1 pc
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Order quantity |
|
฿ 9,462.00
|
HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
1 pc |
Basic Specifications
-
- Single Product/Set Classification
- Single Item
-
- Insertion Angle(mm)
- 9.5
-
- Overall Length(mm)
- 195
-
- Applicable Standards
- IEC60900
-
- JAN Code
- 4989433611082
-
- Trusco Code
- 754-3026
-
- Specifications
- Uses highly safe double layer insulation coating.
-
- Order quantity
- 1 pc
Product Description
[Features]
· This product conforms to IEC 60900:2004, which is the only international standard for insulated tools.
· Supports voltages up to 1,000 V AC and 1,500 V DC.
· Uses union mechanism that simplifies socket attachment and detachment, and prevents the socket from falling.
[Applications]
· Maintenance of hybrid cars
Specifications of ZBR3
-
- Single Product/Set Classification
- Single Item
-
- Insertion Angle(mm)
- 9.5
-
- Overall Length(mm)
- 195
-
- Applicable Standards
- IEC60900
-
- JAN Code
- 4989433611082
-
- Trusco Code
- 754-3026
-
- Specifications
- Uses highly safe double layer insulation coating.
-
- Order quantity
- 1 pc
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Order quantity |
|
฿ 9,462.00
|
HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
1 pc |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?