- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
9.5‑sq. Insulated T-Handle Wrench
Specifications of ZTH3
-
- Single Product/Set Classification
- Single Item
-
- Insertion Angle(mm)
- 9.5
-
- Overall Length(mm)
- 207
-
- JAN Code
- 4989433611099
-
- Trusco Code
- 754-3051
-
- Specifications
- Handle length (mm): 147
-
- Order quantity
- 1 pc
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Order quantity |
|
฿ 3,755.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
1 pc |
Basic Specifications
-
- Single Product/Set Classification
- Single Item
-
- Insertion Angle(mm)
- 9.5
-
- Overall Length(mm)
- 207
-
- JAN Code
- 4989433611099
-
- Trusco Code
- 754-3051
-
- Specifications
- Handle length (mm): 147
-
- Order quantity
- 1 pc
Product Description
[Features]
· Supports voltages up to 1,000 V AC and 1,500 V DC.
· The product is compliant with IEC 60900:2004 standard.
· Features an "anti-drop screw" to prevent the socket from falling.
[Applications]
· Maintenance of hybrid cars, etc.
Specifications of ZTH3
-
- Single Product/Set Classification
- Single Item
-
- Insertion Angle(mm)
- 9.5
-
- Overall Length(mm)
- 207
-
- JAN Code
- 4989433611099
-
- Trusco Code
- 754-3051
-
- Specifications
- Handle length (mm): 147
-
- Order quantity
- 1 pc
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Order quantity |
|
฿ 3,755.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
1 pc |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?