(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Extension Bar

Insulation Extension Bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • The metal part and box interior are not insulated.
  • From :
    ฿ 729.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TZEB2-50
TZEB2-75
TZEB2-100
TZEB2-150
TZEB3-75
TZEB3-125
TZEB3-150
TZEB3-250
TZEB4-75
TZEB4-125
TZEB4-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 729.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6.35 66 4989999375756 762-4425 30 1 pc.

฿ 821.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6.35 91 4989999375763 762-4433 40 1 pc.

฿ 909.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6.35 116 4989999375770 762-4441 50 1 pc.

฿ 1,047.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6.35 166 4989999375787 762-4450 70 1 pc.

฿ 956.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 9.5 91 4989999375794 762-4468 82 1 pc.

฿ 1,140.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 9.5 141 4989999375800 762-4476 113 1 pc.

฿ 1,276.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 9.5 166 4989999375817 762-4484 134 1 pc.

฿ 1,637.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 9.5 266 4989999375824 762-4492 198 1 pc.

฿ 1,322.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 12.7 91 4989999375831 762-4506 133 1 pc.

฿ 1,298.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 12.7 141 4989999375848 762-4514 190 1 pc.

฿ 1,964.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 12.7 266 4989999375855 762-4522 331 1 pc.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Material
    Chrome Vanadium Steel
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· Includes a safety sign that allows visual confirmation.
· The socket can be equipped quickly and easily.
· The forged body provides further strength.
[Applications]
· For electric vehicles and hybrid vehicles. For general low-voltage work

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TZEB2-50
TZEB2-75
TZEB2-100
TZEB2-150
TZEB3-75
TZEB3-125
TZEB3-150
TZEB3-250
TZEB4-75
TZEB4-125
TZEB4-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 729.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6.35 66 4989999375756 762-4425 30 1 pc.

฿ 821.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6.35 91 4989999375763 762-4433 40 1 pc.

฿ 909.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6.35 116 4989999375770 762-4441 50 1 pc.

฿ 1,047.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6.35 166 4989999375787 762-4450 70 1 pc.

฿ 956.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 9.5 91 4989999375794 762-4468 82 1 pc.

฿ 1,140.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 9.5 141 4989999375800 762-4476 113 1 pc.

฿ 1,276.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 9.5 166 4989999375817 762-4484 134 1 pc.

฿ 1,637.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 9.5 266 4989999375824 762-4492 198 1 pc.

฿ 1,322.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 12.7 91 4989999375831 762-4506 133 1 pc.

฿ 1,298.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 12.7 141 4989999375848 762-4514 190 1 pc.

฿ 1,964.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 12.7 266 4989999375855 762-4522 331 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●IEC60900 standard product.
●Safety can be seen by safety sign.
●The socket can be mounted quickly and easily.

Specification

●SPQ(piece):10

Materials

●Chrome Vanadium Steel

Warning

●The metal part and inner side of the box are not insulated.