(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Socket Plug, Insertion Angle 9.5 mm

Insulated Socket Plug, Insertion Angle 9.5 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 614.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TZ3-06S
TZ3-07S
TZ3-08S
TZ3-09S
TZ3-10S
TZ3-11S
TZ3-12S
TZ3-13S
TZ3-14S
TZ3-15S
TZ3-16S
TZ3-17S
TZ3-18S
TZ3-19S
TZ3-20S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 614.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6 4989999375404 762-4093 36 1 pc.

฿ 614.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 7 4989999375411 762-4107 36 1 pc.

฿ 614.00

INSULATION TOOLS 1 Piece(s) 12 Day(s) 8 4989999375428 762-4115 37 1 pc.

฿ 614.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 9 4989999375435 762-4123 39 1 pc.

฿ 664.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 10 4989999375442 762-4131 39 1 pc.

฿ 664.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 11 4989999375459 762-4140 40 1 pc.

฿ 664.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 12 4989999375466 762-4158 41 1 pc.

฿ 729.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 13 4989999375473 762-4166 44 1 pc.

฿ 729.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 14 4989999375480 762-4174 46 1 pc.

฿ 777.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 15 4989999375497 762-4182 49 1 pc.

฿ 774.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 16 4989999375503 762-4191 50 1 pc.

฿ 774.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 17 4989999375510 762-4204 58 1 pc.

฿ 821.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 18 4989999375527 762-4212 59 1 pc.

฿ 821.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 19 4989999375534 762-4221 61 1 pc.

฿ 869.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 20 4989999375541 762-4239 62 1 pc.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    46
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· Includes a safety sign that allows visual confirmation.
· The bolt nut is not easily damaged even if high stress is applied to the contact surface.
· Withstand voltage tested.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TZ3-06S
TZ3-07S
TZ3-08S
TZ3-09S
TZ3-10S
TZ3-11S
TZ3-12S
TZ3-13S
TZ3-14S
TZ3-15S
TZ3-16S
TZ3-17S
TZ3-18S
TZ3-19S
TZ3-20S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 614.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6 4989999375404 762-4093 36 1 pc.

฿ 614.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 7 4989999375411 762-4107 36 1 pc.

฿ 614.00

INSULATION TOOLS 1 Piece(s) 12 Day(s) 8 4989999375428 762-4115 37 1 pc.

฿ 614.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 9 4989999375435 762-4123 39 1 pc.

฿ 664.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 10 4989999375442 762-4131 39 1 pc.

฿ 664.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 11 4989999375459 762-4140 40 1 pc.

฿ 664.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 12 4989999375466 762-4158 41 1 pc.

฿ 729.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 13 4989999375473 762-4166 44 1 pc.

฿ 729.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 14 4989999375480 762-4174 46 1 pc.

฿ 777.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 15 4989999375497 762-4182 49 1 pc.

฿ 774.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 16 4989999375503 762-4191 50 1 pc.

฿ 774.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 17 4989999375510 762-4204 58 1 pc.

฿ 821.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 18 4989999375527 762-4212 59 1 pc.

฿ 821.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 19 4989999375534 762-4221 61 1 pc.

฿ 869.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 20 4989999375541 762-4239 62 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●IEC60900 standard product.
●Safety can be seen by safety sign.
●Even if high torque was applied in the contact side, the bolt nut will not be easily damaged.

Specification

●Input Drive(mm):9.5
●Total Length(mm):46
●SPQ(piece):10
●Chrome Plated Finish

Warning

●The inner side of the box is not insulated.