Insulated Socket Plug, Insertion Angle 12.7 mm

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · 1000 V insulation spec.
    · IEC 60900 standard product.
    · Includes a safety sign that allows visual confirmation.
    · The bolt nut is not easily damaged even if high stress is applied to the contact surface.
    · Withstand voltage tested.

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

    Features

    ●1000V insulation specification.
    ●IEC60900 standard product.
    ●Safety can be seen by safety sign.
    ●Even if high torque was applied in the contact side, the bolt nut will not be easily damaged.

    Specification

    ●Input Drive(mm):12.7
    ●SPQ(piece):10
    ●Chrome Plated Finish

    Warning

    ●The inner side of the box is not insulated.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Insulated Socket Plug, Insertion Angle 12.7 mm | TRUSCO | MISUMI Thailand